Option configuration
Series |
|
1 |
Type Of Actuation |
|
2 |
Valve Piping Type |
|
3 |
Seal |
|
4 |
Pilot Type |
|
5 |
Back Pressure Check Valve(Built-In Valve Type) |
|
6 |
Pilot Valve Option |
|
7 |
Coil Specifications |
|
8 |
Rated Voltage |
|
9 |
Light/Surge Voltage Suppressor And Common Specification |
|
10 |
Manual Override |
|
11 |
A,B Port Size |
|
12 |
A,B Port Thread Type |
|
13 |
Type Of Mounting Screw |
|
14 |
Wiring Type |
|
15 |
Port Location |
|
16 |
Port Size |
|
17 |
Sub-Plate Thread Type |
|
18 |