SY5000-7000.jpg
SY3000·5000 Series 5 Port Solenoid Valve Sub-Plate Type Plug-In IP67 Compliant
Option configuration
Series
1
Type Of Actuation
2
Valve Piping Type
3
Seal
4
Pilot Type
5
Back Pressure Check Valve(Built-In Valve Type)
6
Pilot Valve Option
7
Coil Specifications
8
Rated Voltage
9
Light/Surge Voltage Suppressor And Common Specification
10
Manual Override
11
A,B Port Size
12
A,B Port Thread Type
13
Type Of Mounting Screw
14
Wiring Type
15
Port Location
16
Port Size
17
Sub-Plate Thread Type
18
-- UnSelected -- Selected -- Selection invalid