SY300·500 Series Made To Order M8 Connector Conforming To IEC60947-5-2 3 Port Valve(5 Port Valve Mixed Mounting Style)
Option configuration
Reset
Details
Series
-- Please select --
3(SY300)
5(SY500)
1
Type Of Actuation a
-- Please select --
1(Normally Closed)
2(Normally Open)
2
Type Of Actuation b
-- Please select --
3(Body Ported)
5(Base Mounted)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
5
Electrical Entry
-- Please select --
WA1(M8 Connector With Connector Cable Cable Length 300 mm)
WA2(M8 Connector With Connector Cable Cable Length 500 mm)
WA3(M8 Connector With Connector Cable Cable Length 1000 mm)
WA4(M8 Connector With Connector Cable Cable Length 2000 mm)
WA5(M8 Connector With Connector Cable Cable Length 3000 mm)
WA6(M8 Connector With Connector Cable Length 4000 mm)
WA7(M8 Connector With Connector Cable Cable Length 5000 mm)
WAO(M8 Connector Without Connector Cable)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
A/B Port Size
-- Please select --
-(Base Mounted)
01(1/8)
02(1/4)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
M5(M5X0.8)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid