SY300-WAO.jpg
SY300·500 Series Made To Order M8 Connector Conforming To IEC60947-5-2 3 Port Valve(5 Port Valve Mixed Mounting Style)
Option configuration
Series
1
Type Of Actuation a
2
Type Of Actuation b
3
Pilot Type
4
Rated Voltage
5
Electrical Entry
6
Light/Surge Voltage Suppressor
7
Manual Override
8
A/B Port Size
9
Thread Type
10
CE-compliant
11
-- UnSelected -- Selected -- Selection invalid