SY100 Series 3 Port Solenoid Valv/Direct Operated Type Rubber Seal Base Type Large Flow
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
1
Body Option
-- Please select --
A(High Flow Type)
2
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(24 VDC,12 VDC Only))
3
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
4
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector Lead Wire Length 300 mm)
LN(L Plug Connector Without Lead Wires)
LO(L Plug Connector Without Connector)
M(M Plug Connector Lead Wire Length 300 mm)
MN(M Plug Connector Without Lead Wires)
MO(M-type Plug Connector Without Connector)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Push-turn Locking Type)
B(Slotted Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
7
Port Size
-- Please select --
-(Without Sub-plate)
M3(With Sub-plate)
8
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
9
Made To Order
-- Please select --
-(Standard)
X200(For Low Wattage(0.45W))
10
-- UnSelected
-- Selected
-- Selection invalid