SY100 Series 3 Port Solenoid Valv/Direct Operated Type Rubber Seal Body Ported
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
1
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(24 VDC,12 VDC Only))
2
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC[115 VAC])
4(220 VAC[230 VAC])
5(24 VDC)
6(12 VDC)
A(12 VAC)
B(24 VAC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
3
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector Lead Wire Length 300 mm)
LN(L Plug Connector Without Lead Wires)
LO(L Plug Connector Without Connector)
M(M Plug Connector Lead Wire Length 300 mm)
MN(M Plug Connector Without Lead Wires)
MO(M-type Plug Connector Without Connector)
4
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar))
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Push-turn Locking Type)
B(Slotted Locking Type)
D(Push-turn Locking Slotted Type)
6
Porting Specifications
-- Please select --
-(For Manifold)
P(P,R,A Port Body Ported)
7
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
8
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
9
Made To Order
-- Please select --
-(Standard)
X200(For Low Wattage(0.45W))
10
-- UnSelected
-- Selected
-- Selection invalid