SY-40.jpg
SY3000·5000·7000·9000 Series 5 Port Solenoid Valve Base Mounted/Single Unit
Option configuration
Series
1
Type Of Actuation
2
Pilot Type
3
Coil Specifications
4
Rated Voltage
5
Electrical Entry
6
Light/Surge Voltage Suppressor
7
Manual Override
8
Port Size
9
Thread Type
10
Made To Order
11
CE-compliant
12
-- UnSelected -- Selected -- Selection invalid