SY3000·5000·7000 Series 5 Port Solenoid Valve Sub-Plate
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Wiring Type
-- Please select --
W1(With M12 Connector Cable(300 mm))
W2(With M12 Connector Cable(500 mm))
W3(With M12 Connector Cable(1000 mm))
W4(With M12 Connector Cable(2000 mm))
W7(With M12 Connector Cable(5000 mm))
WO(Without M12 Connector Cable)
2
Port Location
-- Please select --
-(Side Ported)
V(Top Ported(1P,5EA,3EB Port:Side Ported))
B(Bottom Ported)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
4
Sub-Plate Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
-- UnSelected
-- Selected
-- Selection invalid