SX90/090 Series Low Profile 2/3-Port Solenoid Valve 2-port Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Universal)
1
Power Saving Circuit
-- Please select --
-(Without Power-saving Circuit)
Y1(With Power-Saving Circuit)
2
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Electrical Entry
-- Please select --
G(Grommet(Lead Wire Length: 300 mm))
4
-- UnSelected
-- Selected
-- Selection invalid