M Type Connector Assembly For SZ3000 Series
Option configuration
Reset
Details
Common Specifications
-- Please select --
0(Positive Common)
1(Negative Common)
1
Coil Spec.
-- Please select --
D(Double Solenoid)
S(Single Solenoid)
2
Lead Wire Length
-- Please select --
-(300 mm)
6(600 mm)
10(1000 mm)
15(1500 mm)
20(2000 mm)
25(2500 mm)
30(3000 mm)
50(5000 mm)
3
-- UnSelected
-- Selected
-- Selection invalid