SX10 Series High Speed 2 Port Valve
Option configuration
Reset
Details
Valve Mounting
-- Please select --
1(Screw Mount Type)
2(Quick Disconnect Type)
1
Filter (IN Port)
-- Please select --
-(Without Filter)
F(With Filter)
2
Flow Rate/Operating Frequency (At 24 VDC,0.25 MPa)
-- Please select --
A(Flow Rate:50 L/min.;Power Consumption:80 W;Max. Operating Frequency:1200 Hz)
B(Flow Rate:50 L/min.;Power Consumption:40 W;Max. Operating Frequency:1000 Hz)
C(Flow Rate:50 L/min.;Power Consumption:10 W;Max. Operating Frequency:550 Hz)
D(Flow Rate:50 L/min.;Power Consumption:4 W;Max. Operating Frequency:350 Hz)
E(Flow Rate:100 L/min.;Power Consumption:80 W;Max. Operating Frequency:650 Hz)
F(Flow Rate:100 L/min.;Power Consumption:40 W;Max. Operating Frequency:550 Hz)
G(Flow Rate:100 L/min.;Power Consumption:10 W;Max. Operating Frequency:300 Hz)
H(Flow Rate:100 L/min.;Power Consumption:4 W;Max. Operating Frequency:200 Hz)
J(Flow Rate:150 L/min.;Power Consumption:80 W;Max. Operating Frequency:600 Hz)
K(Flow Rate:150 L/min.;Power Consumption:40 W;Max. Operating Frequency:500 Hz)
L(Flow Rate:150 L/min.;Power Consumption:10 W;Max. Operating Frequency:250 Hz)
M(Flow Rate:150 L/min.;Power Consumption:4 W;Max. Operating Frequency:150 Hz)
3
Lead Wire (Grommet) Length
-- Please select --
G(300 mm)
H(500 mm)
J(1000 mm)
4
-- UnSelected
-- Selected
-- Selection invalid