SV Series Solenoid Valves
Option configuration
Reset
Details
Series
-- Please select --
1(SV1000)
2(SV2000)
3(SV3000)
4(SV4000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4-Position Dual 3-Port Valve N.C./N.C.)
B(4-Position Dual 3-Port Valve N.O./N.O.)
C(4-position Dual 3-port Valve N.C./N.O.)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Back Pressure Check Valve
-- Please select --
-(None)
K(Built-in)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Light/Surge Voltage Suppressor
-- Please select --
R(Grommet Lead Wire Length 600 mm, With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
7
Manifold Block Type
-- Please select --
-(-)
T(For Tie-Rod Base Type 10 With Manifold Block)
C(Cassette Base Type 16 With Manifold Block)
8
Manifold Wiring Specifications
-- Please select --
-(Double Wiring/-)
S(Single Wiring)
9
A/B Port Size
-- Please select --
-(-)
02(A,B Port:Rc1/4;P,E Port:Rc3/8(SV4000))
02F(A,B Port:G1/4;P,E Port:G3/8(SV4000))
02N(A,B Port:NPT1/4;P,E Port:NPT3/8(SV4000))
02T(A,B Port:NPTF1/4;P,E Port:NPTF3/8(SV4000))
03(A,B Port:Rc3/8;P,E Port:Rc3/8(SV4000))
03F(A,B Port:G3/8;P,E Port:G3/8(SV4000))
03N(A,B Port:NPT3/8;P,E Port:NPT3/8(SV4000))
03T(A,B Port:NPTF3/8;P,E Port:NPTF3/8(SV4000))
C10(A,B Port:One-touch Fitting For Φ10;P,E Port:One-touch Fitting For Φ12(SV3000,SV4000))
C12(A,B Port:One-touch Fitting For Φ12;P,E Port:One-touch Fitting For Φ12(SV4000))
C3(A,B Port:One-touch Fitting For Φ3.2;P,E Port:One-touch Fitting For Φ8(SV1000))
C4(A,B Port:One-touch Fitting For Φ4;P,E Port:One-touch Fitting For Φ8(SV1000),One-touch Fitting For Φ10(SV2000))
C6(A,B Port:One-touch Fitting For Φ6;P,E Port:One-touch Fitting For Φ8(SV1000),One-touch Fitting For Φ10(SV2000),One-touch Fitting For Φ12(SV3000))
C8(A,B Port:One-touch Fitting For Φ8;P,E Port:One-touch Fitting For Φ10(SV2000),One-touch Fitting For Φ12(SV3000,SV4000))
M(A,B Port Mixed)
N1(A,B Port:One-touch Fitting For Φ1/8″;P,E Port:One-touch Fitting For Φ5/16″(SV1000))
N11(A,B Port:One-touch Fitting For Φ3/8″;P,E Port:One-touch Fitting For Φ3/8″(SV3000,SV4000))
N3(A,B Port:One-touch Fitting For Φ5/32″;P,E Port:One-touch Fitting For Φ5/16″(SV1000),One-touch Fitting For Φ3/8″(SV2000))
N7(A,B Port:One-touch Fitting For Φ1/4″;P,E Port:One-touch Fitting For Φ5/16″(SV1000),One-touch Fitting For Φ3/8″(SV2000,SV3000))
N9(A,B Port:One-touch Fitting For Φ5/16″;P,E Port:One-touch Fitting For Φ3/8″(SV2000,SV3000,SV4000))
10
Made To Order
-- Please select --
-(Standard)
X90(Main Valve Fluororubber Specifications)
11
-- UnSelected
-- Selected
-- Selection invalid