SUP/EXH End Block Assembly For SV Series
Option configuration
Reset
Details
Series
-- Please select --
1(SV1000)
2(SV2000)
3(SV3000)
4(SV4000)
1
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
RS(External Pilot,Built-in Silencer)
S(Internal Pilot,Built-in Silencer)
2
P, E Port Size
-- Please select --
00(Plug)
03(Rc3/8)
03F(G3/8)
03N(NPT3/8)
03T(NPTF3/8)
C10(One-touch Fitting For Φ10)
C12(One-touch Fitting For Φ12)
C8(One-touch Fitting For Φ8)
N11(One-touch Fitting For Φ3/8″)
N9(One-touch Fitting For Φ5/16″)
3
Mounting
-- Please select --
-(Direct Mounting)
DO(DIN Rail Mounting)
4
-- UnSelected
-- Selected
-- Selection invalid