SUP/EXH Block Assembly For SV Series
Option configuration
Reset
Details
Series
-- Please select --
1(SV1000)
2(SV2000)
3(SV3000)
4(SV4000)
1
Connector Entry Direction
-- Please select --
-(None)
1(Upward)
2(Lateral)
2
SUP/EXH Block Assembly Specifications
-- Please select --
10(For EX500 (Decentralized Serial))
11(For EX600 (Serial Wiring With I/O Unit),For EX250 (Serial Wiring With I/O Unit),For EX260 (Dedicated Output Serial),For EX126 (Dedicated Output Serial))
12(For Circular Connector)
13(D-Sub Connector)
14(For Flat Ribbon Cable Connector (26 Pins))
15(For Flat Ribbon Cable Connector (20 Pins))
16(For Flat Ribbon Cable Connector (10 Pins))
17(For Flat Ribbon Cable PC Wiring)
18(For EX120 (Dedicated Output Serial))
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
RS(External Pilot,Built-in Silencer)
S(Internal Pilot,Built-in Silencer)
4
P, E Port Size
-- Please select --
00(Plug)
03(Rc3/8)
03F(G3/8)
03N(NPT3/8)
03T(NPTF3/8)
C10(One-touch Fitting For Φ10)
C12(One-touch Fitting For Φ12)
C8(One-touch Fitting For Φ8)
N11(One-touch Fitting For Φ3/8″)
N9(One-touch Fitting For Φ5/16″)
00U(Plug)
5
Mounting
-- Please select --
-(Direct Mounting)
DO(DIN Rail Mounting)
6
-- UnSelected
-- Selected
-- Selection invalid