SUP/EXH Block Assembly For SV1000/2000 Series
Option configuration
Reset
Details
Series
-- Please select --
1(SV1000)
2(SV2000)
1
Connector Entry Direction
-- Please select --
-(None)
1(Upward)
2(Lateral)
2
SUP/EXH Block Assembly Specifications
-- Please select --
30(For EX500 (Decentralized Serial))
32(For Circular Connector)
33(D-Sub Connector)
34(For Flat Ribbon Cable Connector (26 Pins))
35(For Flat Ribbon Cable Connector (20 Pins))
36(For Flat Ribbon Cable Connector (10 Pins))
37(For Flat Ribbon Cable PC Wiring)
38(For EX120 (Dedicated Output Serial))
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
RS(External Pilot,Built-in Silencer)
S(Internal Pilot,Built-in Silencer)
4
P, E Port Size
-- Please select --
00(Plug)
00U(Plug)
C10(One-touch Fitting For Φ10)
C8(One-touch Fitting For Φ8)
N11(One-touch Fitting For Φ3/8″)
N9(One-touch Fitting For Φ5/16″)
5
-- UnSelected
-- Selected
-- Selection invalid