Manifold Block Assembly For SV Series
Option configuration
Reset
Details
Series
-- Please select --
1(SV1000)
2(SV2000)
3(SV3000)
4(SV4000)
1
Wiring Specification
-- Please select --
1A(Single)
2A(Double)
2
A/B Port Size
-- Please select --
C3(With Φ3.2 One-touch Fitting)
C4(With Φ4 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
C10(With Φ10 One-touch Fitting)
C12(With Φ12 One-touch Fitting)
N1(With Φ1/8″ One-touch Fitting)
N3(With Φ5/32″ One-touch Fitting)
N7(With Φ1/4″ One-touch Fitting)
N9(With Φ5/16″ One-touch Fitting)
N11(With Φ3/8″ One-touch Fitting)
02(Rc1/4)
03(Rc3/8)
02F(G1/4)
03F(G3/8)
02N(NPT1/4)
03N(NPT3/8)
02T(NPTF1/4)
03T(NPTF3/8)
3
-- UnSelected
-- Selected
-- Selection invalid