SV.jpg
SV1000·2000·3000·4000 Series Single Valve Sub-plate Type IP67 Compliant
Option configuration
Series
1
Type Of Actuation
2
Pilot Type
3
Rated Voltage
4
M12 Waterproof Connector
5
Light/Surge Voltage Suppressor
6
Manual Override
7
Port Size
8
Thread Type
9
Made To Order
10
-- UnSelected -- Selected -- Selection invalid