Manifold Blocks With Lead Wire For SQ2000 Series
Option configuration
Reset
Details
Lead Wire Type
-- Please select --
F0(Without Lead Wire(For Using Spare Connectors To Add Stations))
FS(F Kit (D-sub Connector Kit) Single Wiring)
FW(F Kit (D-sub Connector Kit) Double Wiring)
L0(L Kit (Lead Wire Kit) Lead Wire Length 0.6 m)
L1(L Kit (Lead Wire Kit) Lead Wire Length 1.5 m)
L2(L Kit (Lead Wire Kit) Lead Wire Length 3.0 m)
PS(P,J Kit (Flat Ribbon Cable Kit) Single Wiring)
PW(P,J Kit (Flat Ribbon Cable Kit) Double Wiring)
SS(S Kit (Serial Transmission Kit) Single Wiring)
SW(S Kit (Serial Transmission Kit) Double Wiring)
TS(T Kit (Terminal Block Kit) Single Wiring)
TW(T Kit (Terminal Block Kit) Double Wiring)
1
Applicable Stations
-- Please select --
-(None)
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
2
COM.(L Kit Only)
-- Please select --
-(Positive Common)
N(Negative Common)
3
Option
-- Please select --
-(None)
R(External Pilot Specifications)
B(Back Pressure Check Valve)
BR(Back Pressure Check Valve;External Pilot Specifications)
4
-- UnSelected
-- Selected
-- Selection invalid