SZ3000 Series 5 Port Solenoid Valve Plug-in Type Manifold
Option configuration
Reset
Details
Connector Type
-- Please select --
F(D-sub Connector (25 Pins))
P(Flat Ribbon Cable Connector(26 Pins))
PG(Flat Ribbon Cable Connector(20 Pins))
PH(Flat Ribbon Cable Connector(10 Pins))
1
Connector Mounting Position
-- Please select --
D(D Side)
2
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
4
SUP/EXH Block Mounting Position
-- Please select --
B(Both Sides:2 To 20 Stations)
D(D Side:2~10 Stations)
M(Option)
U(U Side:2~10 Stations)
5
Pilot Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
6
SUP/EXH Block Fitting Spec.
-- Please select --
-(Straight)
B(Elbow Fittings (Downward))
L(Elbow Fittings (Upward))
7
Power Supply Terminals
-- Please select --
-(None)
P(24 VDC,Positive Common)
P12(12 VDC,Positive Common)
N(24 VDC,Negative Common)
N12(12 VDC,Negative Common)
8
Option
-- Please select --
-(None)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid