SYJ3000 Series 4 Port Solenoid Valve Base Mounted Manifold Type 31
Option configuration
Reset
Details
Valve Mounting Direction
-- Please select --
-(Single Solenoid Pilot Valve Is On Opposite Side As The A,B Port)
S(Single Solenoid Pilot Valve Is On Same Side As The A,B Port)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
3
-- UnSelected
-- Selected
-- Selection invalid