SS5YA Series 5-Port Air Operated Valve Manifold (Type 45/Stacking Manifold/DIN Rail Mounting Type)
Option configuration
Reset
Details
Series
-- Please select --
5(SYA5000)
1
Manifold
-- Please select --
45(Stacking Manifold/DIN Rail Mounting Type)
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Sides(2 To 20 Stations))
D(D Side(2 To 10 Stations))
M(Special Location)
U(U Side(2 To 10 Stations))
4
A/B Port Size
-- Please select --
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
M(A,B Port Mixed)
5
-- UnSelected
-- Selected
-- Selection invalid