SYA3000·5000 Series 5 Port Air Operated Valve Base Mounted Manifold Manifold Stacking Base Type 45
Option configuration
Reset
Details
Manifold Series
-- Please select --
3(SYA3000)
5(SYA5000)
1
Manifold
-- Please select --
45(Type 45)
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
SUP/EXH Block Assembly
-- Please select --
B(Both Side)
D(D Side)
U(U Side)
4
A/B Port Size
-- Please select --
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
M(Mixed)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
5
Option
-- Please select --
-(None)
3(3 stations)
4(4 stations)
5(5 stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
17(For 17 Stations)
18(For 18 Stations)
19(For 19 Stations)
20(For 20 Stations)
6
-- UnSelected
-- Selected
-- Selection invalid