SYA3000·5000·7000 Series 5 Port Air Operated Valve Body Ported Manifold Manifold Bar Base Type 20
Option configuration
Reset
Details
Manifold Series
-- Please select --
3(SYA3000)
5(SYA5000)
7(SYA7000)
1
Manifold
-- Please select --
20(Type 20)
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
4
-- UnSelected
-- Selected
-- Selection invalid