SY9000 Series 5 Port Solenoid Valve Base Mounted Manifold Stacking Type/Stacking Type43SA
Option configuration
Reset
Details
SI Unit
-- Please select --
-(NPN Output (+COM.))
N(PNP Output (-COM.))
1
Valve Stations
-- Please select --
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
2
P, R Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
3
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
RS(External Pilot,Built-in Silencer)
S(Internal Pilot,Built-in Silencer)
4
A/B Port Size
-- Please select --
02(1/4)
03(1/8)
C10(One-touch Fitting For Φ10)
C12(One-touch Fitting For Φ12)
C8(One-touch Fitting For Φ8)
M(Mixed)
N11(One-touch Fitting For Φ3/8″)
N9(One-touch Fitting For Φ5/16″)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D13(For 13 Stations)
D14(For 14 Stations)
D15(For 15 Stations)
D16(For 16 Stations)
D4(For 4 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid