SY9000 Series 5 Port Solenoid Valve Base Mounted Manifold Stacking Type/Individual Wiring Type43P
Option configuration
Reset
Details
Valve Stations
-- Please select --
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
1
P, R Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
2
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
RS(External Pilot,Built-in Silencer)
S(Internal Pilot,Built-in Silencer)
3
A/B Port Size
-- Please select --
02(1/4)
03(3/8)
C10(One-touch Fitting For Φ10)
C12(One-touch Fitting For Φ12)
C8(One-touch Fitting For Φ8)
M(Mixed)
N11(One-touch Fitting For Φ3/8″)
N9(One-touch Fitting For Φ5/16″)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid