SY9000 Series 5 Port Solenoid Valve Body Ported Manifold Stacking Type/Flat Ribbon Cable How to Order Manifold Type23P
Option configuration
Reset
Details
Valve Stations
-- Please select --
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
1
Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
2
Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
3
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
4
-- UnSelected
-- Selected
-- Selection invalid