Option configuration
Reset
Series
-- Please select --
7(SY5000/7000 Mix)
1
Mixed Mounting Type
-- Please select --
M(Mixed Mounting Type)
2
Type
-- Please select --
10(Side Ported)
11(Bottom Ported)
3
Connector Type
-- Please select --
F(D-sub Connector <IP40>(25 Pins))
FW(D-sub Connector <IP67>(25 Pins))
G(PC Wiring (20 Pins),With Power Supply Terminal)
J(PC Wiring (20 Pins))
P(Flat Ribbon Cable (26 Pins))
PG(Flat Ribbon Cable (20 Pins))
PH(Flat Ribbon Cable (10 Pins))
4
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P,E Port Entry
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
7
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot Specifications)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
Fitting Type: One-touch Fitting
-- Please select --
B(Metric Size,Elbow,Downward)
BN(Inch Size,Elbow,Downward)
C(Metric Size,Straight)
CM(Mixed Sizes,Straight)
L(Metric Size,Elbow,Upward)
LM(Mixed Sizes,Elbow (Including Upward And Downward Piping))
LN(Inch Size,Elbow,Upward)
N(Inch Size,Straight)
9
SY7000:A,B Port Size
-- Please select --
-(For All Stations Of SY5000)
6(Φ6 One-touch Fitting)
7(Φ1/4" One-touch Fitting)
8(Φ8 One-touch Fitting)
9(Φ5/16" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
12(Φ12 One-touch Fitting)
10
SY5000:A,B Port Size
-- Please select --
-(For All Stations Of SY5000)
6(Φ6 One-touch Fitting)
7(Φ1/4" One-touch Fitting)
8(Φ8 One-touch Fitting)
9(Φ5/16" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
12(Φ12 One-touch Fitting)
11
Mounting And Option
-- Please select --
-(Direct Mounting,Without Name Plate,Without Station Number)
A(DIN Rail Mounting,With Name Plate,With Station Number,Direct Mounting)
AA(Name plate (With Station Number))
B(DIN Rail Mounting,With Name Plate,Without Station Number,Direct Mounting)
BA(Name Plate (Without Station Number))
D(DIN Rail Mounting,Without Name Plate,Without Station Number,Direct Mounting)
12
DIN Rail Option
-- Please select --
-(With DIN Bracket,DIN Rail With Standard Length)
0(With DIN Bracket,Without DIN Rail)
3(With DIN Bracket,DIN Rail For 3 Stations)
4(With DIN Bracket,DIN Rail For 4 Stations)
5(With DIN Bracket,DIN Rail For 5 Stations)
6(With DIN Bracket,DIN Rail For 6 Stations)
7(With DIN Bracket,DIN Rail For 7 Stations)
8(With DIN Bracket,DIN Rail For 8 Stations)
9(With DIN Bracket,DIN Rail For 9 Stations)
10(With DIN Bracket,DIN Rail For 10 Stations)
11(With DIN Bracket,DIN Rail For 11 Stations)
12(With DIN Bracket,DIN Rail For 12 Stations)
13(With DIN Bracket,DIN Rail For 13 Stations)
14(With DIN Bracket,DIN Rail For 14 Stations)
15(With DIN Bracket,DIN Rail For 15 Stations)
16(With DIN Bracket,DIN Rail For 16 Stations)
17(With DIN Bracket,DIN Rail For 17 Stations)
18(With DIN Bracket,DIN Rail For 18 Stations)
19(With DIN Bracket,DIN Rail For 19 Stations)
20(With DIN Bracket,DIN Rail For 20 Stations)
21(With DIN Bracket,DIN Rail For 21 Stations)
22(With DIN Bracket,DIN Rail For 22 Stations)
23(With DIN Bracket,DIN Rail For 23 Stations)
24(With DIN Bracket,DIN Rail For 24 Stations)
13