Option configuration
Reset
Series
-- Please select --
7(SY5000/7000 Mix)
1
Mixed Mounting Type
-- Please select --
M(Mixed Mounting Type)
2
Model
-- Please select --
10(Side Ported)
11(Bottom Ported)
3
Connector Type
-- Please select --
S(Serial Transmission,EX500 Gateway Decentralized System (64 Points))
4
SI Unit Specification
-- Please select --
0(Without SI Unit)
A2(16 Outputs,Positive Common,1 To 8 Stations(16 Stations))
A2N(16 Outputs,Negative Common,1 To 8 Stations(16 Stations))
5
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
6
P,E Port Location
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
7
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
Fitting Type: One-touch Fitting
-- Please select --
B(Metric Size,Elbow,Downward)
BN(Inch Size,Elbow,Downward)
C(Metric Size,Straight)
CM(Mixed Sizes,Straight)
L(Metric Size,Elbow,Upward)
LM(Mixed Sizes,Elbow (Including Upward And Downward Piping))
LN(Inch Size,Elbow,Upward)
N(Inch Size,Straight)
9
SY7000:A,B Port Size
-- Please select --
-(For All Stations Of SY5000)
6(Φ6 One-touch Fitting)
7(Φ1/4" One-touch Fitting)
8(Φ8 One-touch Fitting)
9(Φ5/16" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
12(Φ12 One-touch Fitting)
10
SY5000:A,B Port Size
-- Please select --
-(For All Stations Of SY5000)
6(Φ6 One-touch Fitting)
7(Φ1/4" One-touch Fitting)
8(Φ8 One-touch Fitting)
9(Φ5/16" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
12(Φ12 One-touch Fitting)
11
Mounting
-- Please select --
-(Direct Mounting,Without Name Plate,Without Station Number)
A(DIN Rail Mounting,With Name Plate,With Station Number,Direct Mounting)
A0(DIN Rail Mounting,With Name Plate,With Station Number,With DIN Bracket,Without DIN Rail)
A10(For 10 Stations)
A11(For 11 Stations)
A12(For 12 Stations)
A13(For 13 Stations)
A14(For 14 Stations)
A15(For 15 Stations)
A16(For 16 Stations)
A3(For 3 Stations)
A4(For 4 Stations)
A5(For 5 Stations)
A6(For 6 Stations)
A7(For 7 Stations)
A8(For 8 Stations)
A9(For 9 Stations)
AA(Direct Mounting,With Name Plate,With Station Number)
B(DIN Rail Mounting,With Name Plate,Without Station Number,Direct Mounting)
B0(DIN Rail Mounting,With Name Plate,Without Station Number,With DIN Bracket,Without DIN Rail)
B10(For 10 Stations)
B11(For 11 Stations)
B12(For 12 Stations)
B13(For 13 Stations)
B14(For 14 Stations)
B15(For 15 Stations)
B16(For 16 Stations)
B3(For 3 Stations)
B4(For 4 Stations)
B5(For 5 Stations)
B6(For 6 Stations)
B7(For 7 Stations)
B8(For 8 Stations)
B9(For 9 Stations)
BA(Direct Mounting,With Name Plate,Without Station Number)
D(DIN Rail Mounting,Without Name Plate,Without Station Number,Direct Mounting)
D0(DIN Rail Mounting,Without Name Plate,Without Station Number,With DIN Bracket,Without DIN Rail)
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D13(For 13 Stations)
D14(For 14 Stations)
D15(For 15 Stations)
D16(For 16 Stations)
D3(For 3 Stations)
D4(For 4 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
12