SS5Y-10SA3_11SA3.jpg
SY5000/7000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base: Plug-in Mixed Mounting Type Manifold Type Serial Transmission EX500 Gateway Decentralized System 2(128 Points) 10/11
Option configuration
Series
1
Mixed Mounting Type
2
Model
3
Connector Type
4
SI Unit Specification
5
Stations
6
P,E Port Location
7
SUP/EXH Block Assembly
8
Fitting Type: One-touch Fitting
9
SY7000:A,B Port Size
10
SY5000:A,B Port Size
11
Mounting
12
-- UnSelected -- Selected -- Selection invalid