SY3000·5000 Made To Order Mixed Mounting Type Non Plug-in How to Order Manifold TypeM45
Option configuration
Reset
Details
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
1
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Side)
D(D Side)
M(Special Location)
U(U Side)
2
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
S(Built-in Silencer)
3
A/B Port Size
-- Please select --
C44(SY5000: One-touch fitting For Φ4 SY3000: One-touch fitting For Φ4)
C46(SY5000: One-touch fitting For Φ4 SY3000: One-touch fitting For Φ6)
C64(SY5000: One-touch fitting For Φ6 SY3000: One-touch fitting For Φ4)
C66(SY5000: One-touch fitting For Φ6 SY3000: One-touch fitting For Φ6)
C84(SY5000: One-touch fitting For Φ8 SY3000: One-touch fitting For Φ4)
C86(SY5000: One-touch fitting For Φ8 SY3000: One-touch fitting For Φ6)
M(Mixed)
N33(SY5000: One-touch fitting For Φ5/32" SY3000: One-touch fitting For Φ5/32")
N37(SY5000: One-touch fitting For Φ5/32" SY3000: One-touch fitting For Φ1/4")
N73(SY5000: One-touch fitting For Φ1/4" SY3000: One-touch fitting For Φ5/32")
N77(SY5000: One-touch fitting For Φ1/4" SY3000: One-touch fitting For Φ1/4")
N93(SY5000: One-touch fitting For Φ5/16" SY3000: One-touch fitting For Φ5/32")
N97(SY5000: One-touch fitting For Φ5/16" SY3000: One-touch fitting For Φ1/4")
4
Option
-- Please select --
-(Direct Mounting)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
17(For 17 Stations)
18(For 18 Stations)
19(For 19 Stations)
20(For 20 Stations)
5
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid