SY3000·5000 Series Plug-in Connector Connecting Base: Plug-in Mixed Mounting Type Manifold Type12
Option configuration
Reset
Details
Connector Type
-- Please select --
F(D-sub Connector 25 Pins)
FW(D-sub Connector IP67 25 Pins)
G(PC wiring (20 pins) With Power Supply Terminal)
J(PC Wiring Cable 20 Pins)
L1(Lead Wire 34 Cores)
L2(Lead Wire 17 Cores)
L3(Lead Wire 9 Cores)
M(Circular Connector)
P(Flat Ribbon Cable 26 Pins)
PG(Flat Ribbon Cable 20 Pins)
PH(Flat Ribbon Cable 10 Pins)
T(Terminal Block 9 Pins)
TC(Terminal Block Box/Spring Type)
1
Lead Wire Length、Connector Entry Direction
-- Please select --
-(None)
1(Lead Wire Length:0.6m,Connector Entry Direction:Upward)
2(Lead Wire Length:1.5m,Connector Entry Direction:Lateral)
3(Lead Wire Length:3m)
2
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
3
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
4
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
5
P, E Port Size(One-touch Fittings)
-- Please select --
-(Φ10mm)
N(Φ3/8")
6
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D13(13 Stations)
D14(14 Stations)
D15(15 Stations)
D16(16 Stations)
D17(17 Stations)
D18(18 Stations)
D19(19 Stations)
D20(20 Stations)
D21(21 Stations)
D22(22 Stations)
D23(23 Stations)
D24(24 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
7
-- UnSelected
-- Selected
-- Selection invalid