SY3000·5000 Series Plug-in Connector Connecting Base: Plug-in Mixed Mounting Type Manifold Type 10/11
Option configuration
Reset
Details
Type
-- Please select --
10(Side Ported)
11(Bottom Ported)
1
Connector Type
-- Please select --
F(D-sub Connector 25 Pins)
FW(D-sub Connector IP67 25 Pins)
G(PC wiring (20 pins) With Power Supply Terminal)
J(PC Wiring Cable 20 Pins)
L1(Lead Wire 34 Cores)
L2(Lead Wire 17 Cores)
L3(Lead Wire 9 Cores)
M(Circular Connector)
P(Flat Ribbon Cable 26 Pins)
PG(Flat Ribbon Cable 20 Pins)
PH(Flat Ribbon Cable 10 Pins)
T(Circular Connector)
TC(Terminal Block Box/Spring Type)
2
Lead Wire Length、Connector Entry Direction
-- Please select --
-(None)
1(Lead Wire Length:0.6m,Connector Entry Direction:Upward)
2(Lead Wire Length:1.5m,Connector Entry Direction:Lateral)
3(Lead Wire Length:3m)
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
4
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
5
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
6
Fitting Type
-- Please select --
B(Metric size: One-touch Fitting With Downward Elbow)
BN(Inch size: One-touch Fitting With Downward Elbow)
C(Metric size: Straight One-touch Fitting)
CM(Straight Port, Mixed Sizes)
L(Metric size: One-touch Fitting With Upward Elbow)
LM(Elbow Port, Mixed Sizes (Including Upward And Downward Piping))
LN(Inch size: One-touch Fitting With Upward Elbow)
N(Inch size: Straight One-touch Fitting)
7
SY5000:A,B Port Size
-- Please select --
-(For All Stations Of SY3000)
3(Φ5/32" One-touch Fitting)
4(Φ4 One-touch Fitting)
6(Φ6 One-touch Fitting)
7(Φ1/4" One-touch Fitting)
8(Φ8 One-touch Fitting)
9(Φ5/16" One-touch Fitting)
8
SY3000:A,B Port Size
-- Please select --
-(For All Stations Of SY3000)
1(Φ1/8" One-touch Fitting)
2(Φ2 One-touch Fitting)
3(Φ3.2、Φ5/32" One-touch Fitting)
4(Φ4 One-touch Fitting)
6(Φ6 One-touch Fitting)
7(Φ1/4" One-touch Fitting)
8(Φ8 One-touch Fitting)
9(Φ5/16" One-touch Fitting)
9
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D13(13 Stations)
D14(14 Stations)
D15(15 Stations)
D16(16 Stations)
D17(17 Stations)
D18(18 Stations)
D19(19 Stations)
D20(20 Stations)
D21(21 Stations)
D22(22 Stations)
D23(23 Stations)
D24(24 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
10
-- UnSelected
-- Selected
-- Selection invalid