Option configuration
Reset
Series
-- Please select --
5(SY3000/5000 Mix)
1
Mixed Mounting Type
-- Please select --
M(Mixed Mounting Type)
2
Type
-- Please select --
10(Side Ported)
11(Bottom Ported)
3
Connector Type
-- Please select --
S(Serial Transmission,EX500 Gateway Decentralized System (64 Points))
4
SI Unit Specification
-- Please select --
0(Without SI Unit)
A2(16 Outputs,Positive Common,1 To 8 Stations(16 Stations))
A2N(16 Outputs,Negative Common,1 To 8 Stations(16 Stations))
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
6
P,E Port Entry
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
7
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
Fitting Type: One-touch Fitting
-- Please select --
B(Metric Size,Elbow,Downward)
BN(Inch Size,Elbow,Downward)
C(Metric Size,Straight)
CM(Mixed Sizes,Straight)
L(Metric Size,Elbow,Upward)
LM(Mixed Sizes,Elbow (Including Upward And Downward Piping))
LN(Inch Size,Elbow,Upward)
N(Inch Size,Straight)
9
SY5000:A,B Port Size
-- Please select --
-(For All Stations Of SY3000)
3(Φ5/32" One-touch Fitting)
4(Φ4 One-touch Fitting)
6(Φ6 One-touch Fitting)
7(Φ1/4" One-touch Fitting)
8(Φ8 One-touch Fitting)
9(Φ5/16" One-touch Fitting)
10
SY3000:A,B Port Size
-- Please select --
-(For All Stations Of SY3000)
1(Φ1/8" One-touch Fitting)
2(Φ2 One-touch Fitting)
3(Φ3.2 One-touch Fitting;Φ5/32" One-touch Fitting)
4(Φ4 One-touch Fitting)
6(Φ6 One-touch Fitting)
7(Φ5/16" One-touch Fitting)
8(Φ8 One-touch Fitting)
9(Direct Mounting)
11
Mounting
-- Please select --
-(DIN Rail Mounting (With DIN Rail))
D(DIN Rail Mounting (Without DIN Rail))
D0(For 3 Stations)
D10(For 11 Stations)
D11(For 12 Stations)
D12(For 13 Stations)
D13(For 14 Stations)
D14(For 15 Stations)
D15(For 16 Stations)
D16(For 16 Stations)
D3(For 4 Stations)
D4(For 5 Stations)
D5(For 6 Stations)
D6(For 7 Stations)
D7(For 8 Stations)
D8(For 9 Stations)
D9(For 10 Stations)
12