SS5Y5-M-EX245.jpg
SY3000/5000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base: Plug-in Mixed Mounting Type Manifold EX245 Type 10/11
Option configuration
Series
1
Mixed Mounting Type
2
Type
3
Connector Type
4
SI Unit Specification
5
With Or Without I/O Modules
6
Number Of I/O Modules
7
Valve Stations
8
P,E Port Entry
9
SUP/EXH Block Assembly
10
Fitting Type: One-touch Fitting
11
SY5000:A,B Port Size
12
SY3000:A,B Port Size
13
Mounting
14
-- UnSelected -- Selected -- Selection invalid