SS5Y5-M-EX180.jpg
SY3000/5000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base: Plug-in Mixed Mounting Type Manifold EX180 Type 10/11
Option configuration
Series
1
Mixed Mounting Type
2
Type
3
Connector Type
4
SI Unit Specification
5
SI Unit Output Polarity, Number Of Outputs
6
Communication Connector Spec.
7
Valve Stations
8
P, E Port Entry, SUP/EXH Block Assembly
9
Fitting Type: One-touch Fitting
10
SY5000:A,B Port Size
11
SY3000:A,B Port Size
12
Mounting
13
-- UnSelected -- Selected -- Selection invalid