SY3000·5000·7000 Series Plug-in Metal Base D-sub Connector Flat Ribbon Cable PC Wiring Type 52
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
52(Top Ported)
52R(Top Ported, External Pilot)
2
Connector Type
-- Please select --
F(D-sub Connector 25 Pins)
J(PC Wiring Cable 20 Pins)
P(Flat Ribbon Cable 26 Pins)
PG(Flat Ribbon Cable 20 Pins)
PH(Flat Ribbon Cable 10 Pins)
3
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
4
Wiring Type
-- Please select --
-(All Double Wiring)
S(All Single Wiring)
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
6
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
7
Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
8
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
9
-- UnSelected
-- Selected
-- Selection invalid