SY3000·5000·7000 Series Plug-in Metal Base EX510 Type52
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
52(Top Ported)
52R(Top Ported, External Pilot)
2
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
3
Wiring Type
-- Please select --
-(All Double Wiring)
S(All Single Wiring)
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
5
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
6
Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
7
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
8
-- UnSelected
-- Selected
-- Selection invalid