SY3000·5000·7000 Series Plug-in Metal Base EX510 Type 50/51
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
50(Side Ported)
50R(Side Ported, External Pilot)
51(Bottom Ported)
2
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
3
Wiring Type
-- Please select --
-(All Double Wiring)
S(All Single Wiring)
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
5
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
6
A/B Port Size
-- Please select --
01(1/8)
02(1/4)
C10(One-touch Fitting For Φ10)
C2(One-touch Fitting For Φ2)
C3(One-touch Fitting For Φ3.2)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
KC10(One-touch Fitting For Φ10)
KC12(One-touch Fitting For Φ12)
KC2(One-touch Fitting For Φ2)
KC3(One-touch Fitting For Φ3.2)
KC4(One-touch Fitting For Φ4)
KC6(One-touch Fitting For Φ6)
KC8(One-touch Fitting For Φ8)
KN1(One-touch Fitting For Φ1/8″)
KN11(Φ3/8" One-touch Fitting)
KN3(One-touch Fitting For Φ5/32″)
KN7(One-touch Fitting For Φ1/4″)
KN9(One-touch Fitting For Φ5/16″)
M(Mixed Port Sizes)
M5(M5X0.8)
N1(One-touch Fitting For Φ1/8″)
N11(Φ3/8" One-touch Fitting)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
8
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
9
-- UnSelected
-- Selected
-- Selection invalid