SY3000·5000 Series 5 Port Solenoid Valve Base Mounted Manifold Stacking Type/DIN Rail Mounted/Plug-in Type45T
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
1
Terminal Block Mounting Position
-- Please select --
D(D Side)
U(U Side)
2
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
3
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Side)
D(D Side)
M(Special Location)
U(U Side)
4
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
RS(External Pilot,Built-in Silencer)
S(Internal Pilot,Built-in Silencer)
5
A/B Port Size
-- Please select --
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
M(Mixed)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
6
Option
-- Please select --
-(Direct Mounting)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid