SY3000·5000 Series Base Mounted Manifold Stacking Type/DIN Rail Mounted EX121 Integrated Type (for Output) Serial Transmission System Type45S1
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
1
SI Unit
-- Please select --
0(Without SI Unit)
F1(NKE Corp: Uni-Wire System)
J1(SUNX Corp: S-link System (16 Output Points))
J2(SUNX Corp: S-link System (8 Output Points))
Q(DeviceNet)
R1(OMRON Corp: CompoBus/S System (16 Output Points))
R2(OMRON Corp: CompoBus/S System (8 Output Points))
V(CC-Link)
ZB(CompoNet(+COM))
ZBN(CompoNet(-COM))
2
SI Unit Mounting Position
-- Please select --
D(D Side Mounting)
U(U Side Mounting)
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
4
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Side)
D(D Side)
M(Special Location)
U(U Side)
5
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
RS(External Pilot,Built-in Silencer)
S(Internal Pilot,Built-in Silencer)
6
A/B Port Size
-- Please select --
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
M(Mixed)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
7
Option
-- Please select --
-(Direct Mounting)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid