SY3000/5000/7000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base Terminal Block Box (Spring Type) Type 12
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
12(Top Ported)
2
Kit Type
-- Please select --
TC(Terminal Block Box (Spring Type) )
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
4
P,E Port Entry
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
5
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Oilot)
S(Internal Pilot,Built-in Silencer)
6
P,E Port Size (One-touch Fittings)
-- Please select --
-(SY3000:Φ8;SY5000:Φ10;SY7000:Φ12)
N(SY3000:Φ5/16";SY5000:Φ3/8";SY7000:Φ1/2")
7
Mounting
-- Please select --
-(Direct Mounting)
D(With DIN Bracket,DIN Rail With Standard Length)
D0(With DIN Bracket,Without DIN Rail)
D10(With DIN Bracket,DIN Rail For 10 Stations)
D11(With DIN Bracket,DIN Rail For 11 Stations)
D12(With DIN Bracket,DIN Rail For 12 Stations)
D13(With DIN Bracket,DIN Rail For 13 Stations)
D14(With DIN Bracket,DIN Rail For 14 Stations)
D15(With DIN Bracket,DIN Rail For 15 Stations)
D16(With DIN Bracket,DIN Rail For 16 Stations)
D17(With DIN Bracket,DIN Rail For 17 Stations)
D18(With DIN Bracket,DIN Rail For 18 Stations)
D19(With DIN Bracket,DIN Rail For 19 Stations)
D20(With DIN Bracket,DIN Rail For 20 Stations)
D21(With DIN Bracket,DIN Rail For 21 Stations)
D22(With DIN Bracket,DIN Rail For 22 Stations)
D23(With DIN Bracket,DIN Rail For 23 Stations)
D24(With DIN Bracket,DIN Rail For 24 Stations)
D3(With DIN Bracket,DIN Rail For 3 Stations)
D4(With DIN Bracket,DIN Rail For 4 Stations)
D5(With DIN Bracket,DIN Rail For 5 Stations)
D6(With DIN Bracket,DIN Rail For 6 Stations)
D7(With DIN Bracket,DIN Rail For 7 Stations)
D8(With DIN Bracket,DIN Rail For 8 Stations)
D9(With DIN Bracket,DIN Rail For 9 Stations)
8
-- UnSelected
-- Selected
-- Selection invalid