SY3000·5000·7000 Series 5 Port Solenoid Plug-in Connector Connecting Base EX260 Type12 Manifold
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
12(Top Ported)
2
SI Unit
-- Please select --
0(Without SI Unit)
DA(EtherCAT Number Of Outputs:32 M12)
DB(EtherCAT Number Of Outputs:16 M12)
EA(EtherNet/IP Number Of Outputs:32 M12)
EB(EtherNet/IP Number Of Outputs:16 M12)
FA(PROFINET Number Of Outputs:32 M12)
FB(PROFINET Number Of Outputs:16 M12)
GA(Protocol:EtherNet POWERLINK;Number Of Outputs:32;)
GB(Protocol:EtherNet POWERLINK;Number Of Outputs:16;)
KA(IO-Link)
NA(PROFIBUS DP Number Of Outputs:32 M12)
NB(PROFIBUS DP Number Of Outputs:16 M12)
NC(PROFIBUS DP Number Of Outputs:32 D-Sub)
ND(PROFIBUS DP Number Of Outputs:16 D-Sub)
QA(DeviceNet Number Of Outputs:32 M12)
QB(DeviceNet Number Of Outputs:16 M12)
VA(CC-Link Number Of Outputs:32 M12)
VB(CC-Link Number Of Outputs:16 M12)
3
SI Unit Output Polarity
-- Please select --
-(Positive Common (NPN))
N(Negative Common (PNP))
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
5
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
6
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specification)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
7
P, E Port Size(One-touch Fittings)
-- Please select --
-(SY3000:Φ8;SY5000:Φ10;SY7000:Φ12)
N(SY3000:Φ5/16";SY5000:Φ3/8";SY7000:Φ1/2")
8
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D13(13 Stations)
D14(14 Stations)
D17(17 Stations)
D15(15 Stations)
D16(16 Stations)
D18(18 Stations)
D19(19 Stations)
D20(20 Stations)
D21(21 Stations)
D24(24 Stations)
D22(22 Stations)
D23(23 Stations)
9
-- UnSelected
-- Selected
-- Selection invalid