SY3000·5000·7000 Series Plug-in Connector Connecting Base EX245 Type 12
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
SI Unit Specification
-- Please select --
0(Without SI Unit)
AAN(Protocol:PROFINET;Communication Connector:Push/Pull(SCRJ) 2 pcs.;Communication Connector Specifications:Push/Pull(24 V) 2 pcs.)
ABN(Protocol:PROFINET;Communication Connector:Push/Pull(RJ45) 2 pcs.;Communication Connector Specifications:Push/Pull(24 V) 2 pcs.)
ACN(Protocol:PROFINET;Communication Connector:M12 2 pcs.;Communication Connector Specifications:7/8 Inch 2 pcs.)
2
With Or Without I/O Modules
-- Please select --
-(Without I/O Module)
Y(With I/O Module)
3
Number Of I/O Modules
-- Please select --
-(Without I/O Module (Without SI Unit))
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
5
P,E Port Entry
-- Please select --
B(Both Sides(2 To 24 Stations))
D(D Side(2 To 10 Stations))
U(U Side(2 To 10 Stations))
6
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
7
P, E Port Size
-- Please select --
-(SY3000: Φ8; SY5000: Φ10; SY7000: Φ12)
N(SY3000: Φ5/16"; SY5000: Φ3/8"; SY7000: Φ1/2")
8
-- UnSelected
-- Selected
-- Selection invalid