SY3000·5000-X990 Series 5-Port Solenoid Valve Plug-in Type Modular Connection Type Top Ported EX500 Gateway Decentralized System 2 (128 Points)
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000,Modular Size:30)
5(SY5000,Modular Size:40)
1
Porting Specifications
-- Please select --
12(Top Ported)
2
Kit Type
-- Please select --
S(Serial Transmission,EX500 Gateway Decentralized System 2 (128 Points))
3
SI Unit Specification
-- Please select --
0(Without SI Unit)
A3N(32 Outputs,Negative Common)
4
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
5
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
6
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
7
A/B Port Size
-- Please select --
-(SY3000: Φ8;SY5000: Φ10)
N(SY3000: Φ5/16";SY5000: Φ3/8")
8
Specifications
-- Please select --
X990(P-port Modular Connection Type)
9
-- UnSelected
-- Selected
-- Selection invalid