SY3000/5000/7000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base EX500 Gateway Decentralized System 2 (128 Points) Type 12
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Model
-- Please select --
12(Top Ported)
2
Kit Type
-- Please select --
S(Serial Transmission,EX500 Gateway Decentralized System 2 (128 Points))
3
SI Unit Specification
-- Please select --
0(Without SI Unit)
A3N(32 Outputs,2 To 16 Stations(24 Stations),Negative Common)
4
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
5
P,E Port Location
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
6
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Oilot)
S(Internal Pilot,Built-in Silencer)
7
P,E Port Size (One-touch Fittings)
-- Please select --
-(SY3000:Φ8;SY5000:Φ10;SY7000:Φ12)
N(SY3000:Φ5/16";SY5000:Φ3/8";SY7000:Φ1/2")
8
Mounting
-- Please select --
-(Direct Mounting)
D(With DIN Bracket,DIN Rail With Standard Length)
D0(With DIN Bracket,Without DIN Rail)
D10(With DIN Bracket,DIN Rail For 10 Stations)
D11(With DIN Bracket,DIN Rail For 11 Stations)
D12(With DIN Bracket,DIN Rail For 12 Stations)
D13(With DIN Bracket,DIN Rail For 13 Stations)
D14(With DIN Bracket,DIN Rail For 14 Stations)
D15(With DIN Bracket,DIN Rail For 15 Stations)
D16(With DIN Bracket,DIN Rail For 16 Stations)
D17(With DIN Bracket,DIN Rail For 17 Stations)
D18(With DIN Bracket,DIN Rail For 18 Stations)
D19(With DIN Bracket,DIN Rail For 19 Stations)
D20(With DIN Bracket,DIN Rail For 20 Stations)
D21(With DIN Bracket,DIN Rail For 21 Stations)
D22(With DIN Bracket,DIN Rail For 22 Stations)
D23(With DIN Bracket,DIN Rail For 23 Stations)
D24(With DIN Bracket,DIN Rail For 24 Stations)
D3(With DIN Bracket,DIN Rail For 3 Stations)
D4(With DIN Bracket,DIN Rail For 4 Stations)
D5(With DIN Bracket,DIN Rail For 5 Stations)
D6(With DIN Bracket,DIN Rail For 6 Stations)
D7(With DIN Bracket,DIN Rail For 7 Stations)
D8(With DIN Bracket,DIN Rail For 8 Stations)
D9(With DIN Bracket,DIN Rail For 9 Stations)
9
-- UnSelected
-- Selected
-- Selection invalid