SY3000·5000 Series Plug-in Connector Connecting Base EX500 Type12
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
SI Unit
-- Please select --
0(Without SI Unit)
A2(DeviceNet/PROFIBUS DP/CC-Link/EtherNet/IP (Positive common))
A2N(DeviceNet/PROFIBUS DP/CC-Link/EtherNet/IP (Negative common))
2
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
4
SUP/EXH Block Assembly Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
5
P, E Port Size(One-touch Fittings)
-- Please select --
-(SY3000:Φ8;SY5000:Φ10;SY7000:Φ12)
N(SY3000:Φ5/16";SY5000:Φ3/8";SY7000:Φ1/2")
6
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D13(13 Stations)
D14(14 Stations)
D15(15 Stations)
D16(16 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
7
-- UnSelected
-- Selected
-- Selection invalid