SY3000·5000·7000 Series 5 Port Solenoid Plug-in Connector Connecting Base EX180 Type 12 Manifold
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
SI Unit
-- Please select --
0(Without SI Unit)
Q(DeviceNet TM)
V(CC-Link)
2
SI Unit Output Polarity, Number Of Outputs
-- Please select --
-(Without SI Unit)
2(Positive Common (NPN), 32 Outputs)
3(Positive Common (NPN), 16 Outputs)
4(Negative Common (PNP), 32 Outputs)
5(Negative Common (PNP), 16 Outputs)
3
Communication Connector
-- Please select --
-(T-branch Type)
A(Straight Type)
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
5
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides (2 To 24 Stations) Internal Pilot)
C(P, E Port Entry U Side (2 To 10 Stations) Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side (2 To 10 Stations) Internal Pilot)
E(P, E Port Entry D Side (2 To 10 Stations) Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side (2 To 10 Stations) External Pilot)
H(P, E Port Entry D Side (2 To 10 Stations) External Pilot)
J(P, E Port Entry Both Sides (2 To 24 Stations) External Pilot)
U(P, E Port Entry U Side (2 To 10 Stations) Internal Pilot)
6
P, E Port Size(One-touch Fittings)
-- Please select --
-(SY3000: Φ8; SY5000: Φ10; SY7000: Φ12)
N(SY3000: Φ5/16"; SY5000: Φ3/8"; SY7000: Φ1/2")
7
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D3(For 3 Stations)
D4(For 4 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D13(For 13 Stations)
D14(For 14 Stations)
D15(For 15 Stations)
D16(For 16 Stations)
D17(For 17 Stations)
D18(For 18 Stations)
D19(For 19 Stations)
D20(For 20 Stations)
D21(For 21 Stations)
D22(For 22 Stations)
D23(For 23 Stations)
D24(For 24 Stations)
8
-- UnSelected
-- Selected
-- Selection invalid