SY3000·5000·7000 Series 5 Port Solenoid Plug-in Connector Connecting Base EX600 Type12 Manifold
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
Type
-- Please select --
12(Top Ported)
2
SI Unit
-- Please select --
0(Without SI Unit)
EA(EtherNet/IP)
F(PROFINET)
FA(PROFINET(IO-Link Unit))
N(Profibus DP)
Q(DeviceNet)
V(CC-Link)
WE(EtherNet/IP Compatible Wireless Base)
WF(PROFINET Compatible Wireless Base)
WS(Wireless Remote)
3
SI Unit Output Polarity, End Plate Type
-- Please select --
-(Without SI Unit)
2(SI Unit Positive Common Power Supply With M12 Connector)
3(SI Unit Positive Common Power Supply With 7/8 Inch Connector)
4(SI Unit Negative Common Power Supply With M12 Connector)
5(SI Unit Negative Common Supply With 7/8 Inch Connector)
6(SI Unit Positive Common Power Supply With M12 Connector IN/OUT Pin Arrangement 1)
7(SI Unit Negative Common Power Supply With M12 Connector IN/OUT Pin Arrangement 1)
8(SI Unit Positive Common Power Supply With M12 Connector IN/OUT Pin Arrangement 2)
9(SI Unit Negative Common Power Supply With M12 Connector IN/OUT Pin Arrangement 2)
4
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot)
C(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot)
E(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side(2 To 10 Stations)External Pilot)
H(P, E Port Entry D Side(2 To 10 Stations)External Pilot)
J(P, E Port Entry Both Sides(2 To 24 Stations)External Pilot)
U(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot)
7
P, E Port Size(One-touch Fittings)
-- Please select --
-(SY3000:Φ8;SY5000:Φ10;SY7000:Φ12)
N(SY3000:Φ5/16";SY5000:Φ3/8";SY7000:Φ1/2")
8
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D13(13 Stations)
D14(14 Stations)
D15(15 Stations)
D16(16 Stations)
D17(17 Stations)
D18(18 Stations)
D19(19 Stations)
D20(20 Stations)
D21(21 Stations)
D22(22 Stations)
D23(23 Stations)
D24(24 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
9
-- UnSelected
-- Selected
-- Selection invalid