SY3000·5000·7000 Series Plug-in Connector Connecting Base EX250 Type12
Option configuration
Reset
Details
Series
-- Please select --
3(SY3000)
5(SY5000)
7(SY7000)
1
SI Unit
-- Please select --
0(Without SI Unit)
N(PROFIBUS DP(Negative Common))
Q(DeviceNet(Negative Common))
TA(AS-Interface(Negative Common)8In/8Out, 2 Isolated Common Type)
TB(AS-Interface(Negative Common)4In/4Out, 2 Isolated Common Type)
TC(AS-Interface(Negative Common)8In/8Out, 1 Common Type)
TD(AS-Interface(Negative Common)4In/4Out, 1 Common Type)
Y(CANopen(Negative Common))
ZE(EtherNet/IP(Negative Common))
2
Input Block Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
3
Input Block Type
-- Please select --
-(Without Input Block)
A(PNP Input(Positive Common)M12,2 Inputs)
B(PNP Input(Positive Common)M12,4 Inputs)
C(PNP Input(Positive Common)M8,4 Inputs)
D(NPN Input(Negative Common)M12,2 Inputs)
E(NPN Input(Negative Common)M12,4 Inputs)
F(NPN Input(Negative Common)M8,4 Inputs)
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
5
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot)
C(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot)
E(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side(2 To 10 Stations)External Pilot)
H(P, E Port Entry D Side(2 To 10 Stations)External Pilot)
J(P, E Port Entry Both Sides(2 To 24 Stations)External Pilot)
U(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot)
6
P, E Port Size(One-touch Fittings)
-- Please select --
-(SY3000:Φ8;SY5000:Φ10;SY7000:Φ12)
N(SY3000:Φ5/16";SY5000:Φ3/8";SY7000:Φ1/2")
7
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN rail))
D0(DIN Rail Mounting (Without DIN rail))
D10(10 stations)
D11(11 Stations)
D12(12 Stations)
D13(13 Stations)
D14(14 Stations)
D15(15 Stations)
D16(16 Stations)
D17(17 Stations)
D18(18 Stations)
D19(19 Stations)
D20(20 Stations)
D21(21 Stations)
D22(22 Stations)
D23(23 Stations)
D24(24 Stations)
D3(3 stations)
D4(4 stations)
D5(5 stations)
D6(6 stations)
D7(7 stations)
D8(8 stations)
D9(9 stations)
8
-- UnSelected
-- Selected
-- Selection invalid