SY3000/5000/7000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base: Plug-in Mixed Mounting Type Manifold Lead Wire Type 12
Option configuration
Reset
Details
Series
-- Please select --
5(SY3000/5000 Mix)
7(SY5000/7000 Mix)
1
Mixed Mounting Type
-- Please select --
M(Mixed Mounting Type)
2
Type
-- Please select --
12(Top Ported)
3
Connector Type
-- Please select --
L1(Lead Wire 34 Cores)
L2(Lead Wire 17 Cores)
L3(Lead Wire 9 Cores)
4
Lead Wire Length
-- Please select --
1(0.6 m)
2(1.5 m)
3(3m)
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P,E Port Entry
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
7
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot Specifications)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
P, E Port Size(One-touch Fittings)
-- Please select --
-(SY5000:Φ10;SY7000:Φ12)
N(SY5000:Φ3/8";SY7000:Φ1/2")
9
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D13(For 13 Stations)
D14(For 14 Stations)
D15(For 15 Stations)
D16(For 16 Stations)
D17(For 17 Stations)
D18(For 18 Stations)
D19(For 19 Stations)
D20(For 20 Stations)
D21(For 21 Stations)
D22(For 22 Stations)
D23(For 23 Stations)
D24(For 24 Stations)
D3(For 3 Stations)
D4(For 4 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
10
-- UnSelected
-- Selected
-- Selection invalid